End Effectors
ESxx Ø25mm/1.00" Extension for Ø28.6mm [1.125"] Spherical Swivel Ball

CPI-ES25-B112-50

BALL END SINGLE EXTENSION 50MM
  • 25 mm rod extension for 28.6 mm (1.125") spherical swivel ball
Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 0.98
Weight (lb) 0.44
Length (in) 1.97
Length (mm) 50.0
Weight (kg) 0.201
Tube Diameter (mm) 25
Product Function Robotic Tooling
Product Type Single End Extensions
Product Series ES
Tube Size 25 mm
Finish Blue
PublishedDate 1721308344000
DistributorGroup End Effectors
Material Aluminum
Back to Top