End Effectors
ETP - Extrusion Accessory Mount

CPI-ETP-35

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.68
Tube Diameter (in) 1.18|1.77|2.36|3.54
Width (in) 3
Length (in) 6
Length (mm) 152.4
Tube Diameter (mm) 30|45|60|90
Width (mm) 76.2
Weight (kg) 0.31
Product Function Robotic Tooling
DistributorGroup End Effectors
Material Aluminum
Product Type Accessory Mount
Product Series ETP
Back to Top