Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-GPC-150-30BBS-DC
CPI-GPC-150-30BBS-DC
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.7
Tube Diameter (in)
1.18
Maximum Static Clamp Load (ft lb)
200
Maximum Static Clamp Load (Nm)
271
Weight (kg)
0.33
max_static_clamp_load_metric
271
Tube Diameter (mm)
30
Product Series
GPC
Product Type
Gripper Mount
DistributorGroup
End Effectors
Tube Size
30B
Material
Aluminum
Product Function
Robotic Tooling
Back to Top