End Effectors
HTW - 4" Square Pedestal Hold Table Weldment

CPI-HTW-500-4

Visit Product Series:
CAD
Product Details Unit View:
Height (in) 19.69
Tube Diameter (in) 1.77|2.36
Weight (lb) 62.92
Width (in) 8
Length (in) 8
Height (mm) 500
Weight (kg) 28.54
Width (mm) 203.2
Length (mm) 203.2
Tube Diameter (mm) 45|60
DistributorGroup End Effectors
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
Product Series HTW
Product Type Hold Table
Product Function Robotic Tooling
Material Steel
Tube Size 45B or 60B
Back to Top