End Effectors
HTW - 6" Square Pedestal Hold Table Weldment

CPI-HTW-750

Visit Product Series:
CAD

Product Details Unit View:
Width (in) 10
Weight (lb) 102.31
Height (in) 29.53
Length (in) 10
Width (mm) 254
Length (mm) 254
Weight (kg) 46.41
Height (mm) 750
Product Function Robotic Tooling
Material Steel
Mounting Pattern 6xM10 x 1.50 thru and 2x10 P.F. dowel holes on 160 B.C.
Product Type Hold Table
Product Series HTW
DistributorGroup End Effectors
Back to Top