Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-KL-60-78F-90
CPI-KL-60-78F-90
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
2.24
Maximum Static Clamp Load (ft lb)
500.0
Tube Diameter (in)
2.36
Tube Diameter (mm)
60
max_static_clamp_load_metric
675.0
Weight (kg)
1.02
Maximum Static Clamp Load (Nm)
675.0
Product Series
CL
Product Type
Mount, Mid Flange
Tube Size
60 mm
Material
Aluminum
DistributorGroup
End Effectors
Product Function
Robotic Tooling
PublishedDate
1721309672000
Back to Top