Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-LTP-B-11
CPI-LTP-B-11
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Post Diameter
1.07
Maximum Static Clamp Load (ft lb)
295.0
Weight (lb)
1.6
Tube Diameter (in)
1.07
Tube Diameter (mm)
27.18
max_static_clamp_load_metric
400.0
Maximum Static Clamp Load (Nm)
400.0
Post Diameter (mm)
27.3
Weight (kg)
0.726
Product Series
GTA
Product Type
Bayonet
PublishedDate
1683651332000
DistributorGroup
End Effectors
Tube Size
1.07 in
Product Function
Robotic Tooling
Back to Top