End Effectors
Destaco’s CPI-MLK-60-G44 Series boom mounted manifolds provide a 4-port air distribution system mount on the boom.

CPI-MBC-150-4-4

Visit Product Series:
CAD

Product Details Unit View:
Weight (oz) 10
Tube Diameter (in) 1.50
Weight (g) 283
Tube Diameter (mm) 38.1
Input Port 3/8 NPT
Product Series MLK/MBC
Tube Size 1.50 in
DistributorGroup End Effectors
Distribution Ports 1/4 NPT x 4
Product Type Boom Manifold
Product Function Robotic Tooling
Back to Top