End Effectors
Destaco’s CPI-MMB-250-4-4-30 Series boom mounted manifolds provide a 4-port air distribution system mount on the boom.

CPI-MLK-60-G44-30

Visit Product Series:
CAD
Product Details Unit View:
Weight (oz) 12
Tube Diameter (in) 2.36
Tube Diameter (mm) 60
Weight (g) 340
Product Series MLK/MBC
Product Type Boom Manifold
DistributorGroup End Effectors
Product Function Robotic Tooling
Tube Size 60 mm
Input Port 3/8 G
Distribution Ports 1/4 G x 4
Back to Top