End Effectors
Destaco’s SGM-ASSY Series of end effector tooling is designed as split saddle and crossbar tooling.

CPI-MSE-50-50-03

MICRTOOLING SINGLE END EXT.
  • 0.50" micro rod extension mounts to 0.50" tube
Visit Product Series:
CAD
Product Details Unit View:
Length (in) 3.48
Weight (lb) 0.14
Tube Diameter (in) 0.50
Tube Diameter (mm) 12.7
Length (mm) 88.3
Weight (kg) 0.06
Product Type Single End Extensions
Material Aluminum
Finish Silver
Tube Size 0.50 in
Product Function Robotic Tooling
PublishedDate 1721310241000
DistributorGroup End Effectors
Product Series MSE
Back to Top