End Effectors
Destaco’s SGM-ASSY Series of end effector tooling is designed as split saddle and crossbar tooling.

CPI-MSE-50-50-06

SINGLE END EXTENSION
  • 0.50" micro rod extension mounts to 0.50" tube
Visit Product Series:
CAD
Product Details Unit View:
Length (in) 6.23
Weight (lb) 0.2
Tube Diameter (in) 0.50
Length (mm) 158.2
Tube Diameter (mm) 12.7
Weight (kg) 0.09
Finish Silver
DistributorGroup End Effectors
PublishedDate 1721310638000
Product Function Robotic Tooling
Material Aluminum
Product Type Single End Extensions
Product Series MSE
Tube Size 0.50 in
Back to Top