End Effectors
Destaco’s CPI-PAT Series of thin wall aluminum tubing is available in a range of diameters, lengths, and weights.

CPI-PAT-10T-24

PLAIN AL TUBE, 1IN DIA, 1/12IN WALL, 24IN LONG
Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.00
Length (in) 24.0
Wall Thickness (in) 0.085
Diameter (in) 1.0
Weight (lb) 0.57
Diameter (mm) 25.4
Weight (kg) 0.26
Tube Diameter (mm) 25.4
Wall Thickness (mm) 2.16
Length (mm) 609.6
PublishedDate 1721313200000
DistributorGroup End Effectors
Product Type Tubing, Thin Wall
Product Series Micro-Tool Palletizing Solutions
Product Function Robotic Tooling
Used With Model/Series Microtooling
Material Aluminum
Tube Size 1.00 in
Back to Top