End Effectors
Destaco’s CPI-PAT Series of thin wall aluminum tubing is available in a range of diameters, lengths, and weights.

CPI-PAT-10T-36

PLAIN AL TUBE, 1IN DIA, 1/12IN WALL, 36IN LONG
Visit Product Series:
CAD

Product Details Unit View:
Length (in) 36.0
Wall Thickness (in) 0.085
Tube Diameter (in) 1.00
Diameter (in) 1.0
Weight (lb) 0.84
Wall Thickness (mm) 2.16
Weight (kg) 0.39
Length (mm) 914.4
Tube Diameter (mm) 25.4
Diameter (mm) 25.4
PublishedDate 1721313307000
DistributorGroup End Effectors
Product Type Tubing, Thin Wall
Product Series PAT
Tube Size 1.00 in
Material Aluminum
Product Function Robotic Tooling
Back to Top