End Effectors
PAT Aluminum Tubing

CPI-PAT-15-06

PLAIN AL TUBE, 1-1/2IN DIA, 1/4IN WALL, 6IN LONG
  • Specify length (L) in 6.00" increments
  • Weight: 1.2 kg/m (1.8 lb/ft)
Visit Product Series:
CAD

Product Details Unit View:
Wall Thickness (in) 0.25
Diameter (in) 1.5
Length (in) 6.0
Tube Diameter (in) 1.50
Diameter (mm) 38.1
Tube Diameter (mm) 38.1
Wall Thickness (mm) 6.35
Length (mm) 152.4
Product Type Tubing
Product Function Robotic Tooling
DistributorGroup End Effectors
Tube Size 1.50 in
Torsional Twist 3.1° @ 300ft-lbs
Product Series PAT
Material Aluminum
PublishedDate 1721313452000
Linear Deflection 0.22" @ 100lb/24.00"
Back to Top