End Effectors
PAT Aluminum Tubing

CPI-PAT-25-06

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 6.0
Diameter (in) 2.5
Wall Thickness (in) 0.25
Tube Diameter (in) 2.50
Diameter (mm) 63.5
Tube Diameter (mm) 63.5
Wall Thickness (mm) 6.35
Length (mm) 152.4
Torsional Twist 2.3° @ 600ft-lbs
PublishedDate 1690912822000
Tube Size 2.50 in
Product Series PAT
Linear Deflection 0.50" @ 150lb/48.00"
Material Aluminum
Product Type Tubing
DistributorGroup End Effectors
Product Function Robotic Tooling
Back to Top