End Effectors
Destaco’s CPI-PAT-30TP-1M-55 Series of tapered aluminum main booms help minimize deflection and fatigue, allowing robots to move at higher speeds.

CPI-PAT-30TP-0M-1600

Visit Product Series:
CAD
Product Details Unit View:
Diameter (in) 2.5
Tube Diameter (in) 2.50
Length (in) 62.99
Weight (lb) 13.43
Tube Diameter (mm) 63.5
Length (mm) 1600.0
Diameter (mm) 63.5
Weight (kg) 6.09
PublishedDate 1721313721000
Product Function Robotic Tooling
Tube Size 2.50 in
Material Aluminum
DistributorGroup End Effectors
Product Series PAT
Product Type Tapered Boom
Back to Top