End Effectors
Destaco’s CPI-PAT-30TP-1M-55 Series of tapered aluminum main booms help minimize deflection and fatigue, allowing robots to move at higher speeds.

CPI-PAT-30TP-0M-34

Visit Product Series:
CAD
Product Details Unit View:
Diameter (in) 2.5
Length (in) 34.0
Weight (lb) 8.58
Tube Diameter (in) 2.50
Diameter (mm) 63.5
Length (mm) 863.6
Tube Diameter (mm) 63.5
Weight (kg) 3.89
Product Series PAT
Tube Size 2.50 in
DistributorGroup End Effectors
Material Aluminum
Product Function Robotic Tooling
Product Type Tapered Boom
PublishedDate 1721313951000
Back to Top