End Effectors
Destaco’s CPI-PAT-30TP-1M-55 Series of tapered aluminum main booms help minimize deflection and fatigue, allowing robots to move at higher speeds.

CPI-PAT-30TP-2M-55

TAPERED WORLD TOOL MAIN BOOM
  • Engineered, tapered boom minimizes deflection and fatigue, allowing robots to move at higher speeds.
  • Designed to be stiff under the twisting, bending moments of robot motion.
  • Tapers from Ø3.00” with 0.50” walls to Ø2.50” with 0.25” walls.
Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 12.08
Length (in) 55.0
Tube Diameter (in) 2.50
Diameter (in) 2.5
Tube Diameter (mm) 63.5
Diameter (mm) 63.5
Length (mm) 1397.0
Weight (kg) 5.48
Product Type Tapered Boom
Product Function Robotic Tooling
Tube Size 2.50 in
Product Series PAT
Material Aluminum
DistributorGroup End Effectors
PublishedDate 1721314484000
Back to Top