End Effectors
Destaco’s CPI-PAT Series of thin wall aluminum tubing is available in a range of diameters, lengths, and weights.

CPI-PAT-50T-06

PLAIN ALUM TUBE 1/2in. X 6in. LONG
Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.07
Wall Thickness (in) 0.085
Length (in) 6.0
Diameter (in) 0.5
Tube Diameter (in) 0.50
Length (mm) 152.4
Weight (kg) 0.03
Tube Diameter (mm) 12.7
Wall Thickness (mm) 2.16
Diameter (mm) 12.7
DistributorGroup End Effectors
Product Series PAT
Product Function Robotic Tooling
Material Aluminum
Tube Size 0.50 in
Product Type Tubing, Thin Wall
PublishedDate 1721314616000
Back to Top