End Effectors
Destaco’s CPI-PAT Series of thin wall aluminum tubing is available in a range of diameters, lengths, and weights.

CPI-PAT-50T-10

PLAIN ALUM TUBE 1/2in. X 10in. LONG
Visit Product Series:
CAD

Product Details Unit View:
Diameter (in) 0.5
Wall Thickness (in) 0.085
Weight (lb) 0.11
Tube Diameter (in) 0.50
Length (in) 10.0
Length (mm) 254.0
Tube Diameter (mm) 12.7
Wall Thickness (mm) 2.16
Weight (kg) 0.05
Diameter (mm) 12.7
DistributorGroup End Effectors
PublishedDate 1721314787000
Product Series PAT
Product Function Robotic Tooling
Material Aluminum
Product Type Tubing, Thin Wall
Tube Size 0.50 in
Back to Top