Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-PAT-50T-12
CPI-PAT-50T-12
PLAIN ALUM TUBE 1/2in. X 12in. LONG
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Wall Thickness (in)
0.085
Weight (lb)
0.13
Tube Diameter (in)
0.50
Length (in)
12.0
Diameter (in)
0.5
Weight (kg)
0.06
Diameter (mm)
12.7
Tube Diameter (mm)
12.7
Length (mm)
304.8
Wall Thickness (mm)
2.16
Material
Aluminum
Product Type
Tubing, Thin Wall
Product Series
PAT
Product Function
Robotic Tooling
PublishedDate
1721314852000
Tube Size
0.50 in
DistributorGroup
End Effectors
Back to Top