End Effectors
Destaco’s CPI-PAT Series of thin wall aluminum tubing is available in a range of diameters, lengths, and weights.

CPI-PAT-50T-24

PLAIN ALUM TUBE 1/2" DIA x 24" LONG
Visit Product Series:
CAD

Product Details Unit View:
Diameter (in) 0.5
Weight (lb) 0.26
Wall Thickness (in) 0.085
Tube Diameter (in) 0.50
Length (in) 24.0
Wall Thickness (mm) 2.16
Weight (kg) 0.12
Tube Diameter (mm) 12.7
Length (mm) 609.6
Diameter (mm) 12.7
Material Aluminum
Tube Size 0.50 in
Product Series PAT
Product Function Robotic Tooling
Product Type Tubing, Thin Wall
PublishedDate 1721325736000
DistributorGroup End Effectors
Back to Top