End Effectors
Destaco’s CPI-PAT Series of thin wall aluminum tubing is available in a range of diameters, lengths, and weights.

CPI-PAT-50T-36

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.39
Wall Thickness (in) 0.085
Length (in) 36.0
Tube Diameter (in) 0.50
Diameter (in) 0.5
Tube Diameter (mm) 12.7
Length (mm) 914.4
Wall Thickness (mm) 2.16
Weight (kg) 0.18
Diameter (mm) 12.7
Product Function Robotic Tooling
PublishedDate 1721325827815
Product Series PAT
Material Aluminum
DistributorGroup End Effectors
Product Type Tubing, Thin Wall
Tube Size 0.50 in
Back to Top