End Effectors
Destaco’s CPI-PAT Series of thin wall aluminum tubing is available in a range of diameters, lengths, and weights.

CPI-PAT-75T-04

PLAIN ALUM TUBE 3/4in. X 4in. LONG
Visit Product Series:
CAD

Product Details Unit View:
Wall Thickness (in) 0.085
Length (in) 4.0
Tube Diameter (in) 0.75
Weight (lb) 0.07
Diameter (in) 0.75
Tube Diameter (mm) 19
Length (mm) 101.6
Wall Thickness (mm) 2.16
Diameter (mm) 19.05
Weight (kg) 0.03
Material Aluminum
Product Series PAT
PublishedDate 1723556396000
Product Type Tubing, Thin Wall
DistributorGroup End Effectors
Product Function Robotic Tooling
Tube Size 0.75 in
Back to Top