End Effectors
Destaco’s CPI-PAT Series of thin wall aluminum tubing is available in a range of diameters, lengths, and weights.

CPI-PAT-75T-08

PLAIN ALUM TUBE 3/4in. X 8in. LONG
Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.13
Tube Diameter (in) 0.75
Length (in) 8.0
Wall Thickness (in) 0.085
Diameter (in) 0.75
Length (mm) 203.2
Tube Diameter (mm) 19
Diameter (mm) 19.05
Weight (kg) 0.06
Wall Thickness (mm) 2.16
DistributorGroup End Effectors
Product Series PAT
Tube Size 0.75 in
Material Aluminum
Product Function Robotic Tooling
PublishedDate 1721327826000
Product Type Tubing, Thin Wall
Back to Top