End Effectors
Destaco’s CPI-PAT Series of thin wall aluminum tubing is available in a range of diameters, lengths, and weights.

CPI-PAT-75T-12

PLAIN ALUM TUBE 3/4in. X 12in. LONG
Visit Product Series:
CAD

Product Details Unit View:
Wall Thickness (in) 0.085
Weight (lb) 0.2
Length (in) 12.0
Diameter (in) 0.75
Tube Diameter (in) 0.75
Length (mm) 304.8
Diameter (mm) 19.05
Wall Thickness (mm) 2.16
Tube Diameter (mm) 19
Weight (kg) 0.09
Product Series PAT
Product Type Tubing, Thin Wall
Tube Size 0.75 in
Product Function Robotic Tooling
PublishedDate 1721328067000
Material Aluminum
DistributorGroup End Effectors
Back to Top