Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-PAT-75T-24
CPI-PAT-75T-24
Plain Aluminum Tube - 3/4" DIA x 24" Long
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.4
Wall Thickness (in)
0.085
Diameter (in)
0.75
Tube Diameter (in)
0.75
Length (in)
24.0
Diameter (mm)
19.05
Tube Diameter (mm)
19
Weight (kg)
0.19
Wall Thickness (mm)
2.16
Length (mm)
609.6
DistributorGroup
End Effectors
Material
Aluminum
Product Function
Robotic Tooling
PublishedDate
1721328161000
Tube Size
0.75 in
Product Series
PAT
Product Type
Tubing, Thin Wall
Back to Top