End Effectors
Destaco’s LWT-40M-1000 Series of lightweight tooling is designed with aircraft grade aluminum.

CPI-PST-10-300

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.00
Diameter (in) 1.0
Length (in) 11.81
Wall Thickness (in) 0.125
Weight (lb) 1.19
Tube Diameter (mm) 25.4
Diameter (mm) 25.4
Weight (kg) 0.54
Length (mm) 300.0
Wall Thickness (mm) 3.18
DistributorGroup End Effectors
PublishedDate 1675191173000
Tube Size 1.00 in
Product Function Robotic Tooling
Linear Deflection 0.9 mm (0.003") @ 50lb/12.00"
Material Steel
Torsional Twist .001° @ 100 ft-lb
Product Series PST
Product Type Tubing
Back to Top