End Effectors
Destaco’s LWT-40M-1000 Series of lightweight tooling is designed with aircraft grade aluminum.

CPI-PST-1212-08

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.25
Diameter (in) 1.25
Length (in) 8.0
Weight (lb) 1.0
Wall Thickness (in) 0.125
Diameter (mm) 31.75
Length (mm) 203.2
Wall Thickness (mm) 3.18
Tube Diameter (mm) 31.8
Weight (kg) 0.45
Product Series PST
Material Steel
Torsional Twist .001° @ 100 ft-lb
PublishedDate 1675190911000
DistributorGroup End Effectors
Tube Size 1.25 in
Product Function Robotic Tooling
Linear Deflection 0.9 mm (0.003") @ 50lb/12.00"
Product Type Tubing
Back to Top