End Effectors
Destaco’s LWT-40M-1000 Series of lightweight tooling is designed with aircraft grade aluminum.

CPI-PST-1212-10

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.25
Diameter (in) 1.25
Wall Thickness (in) 0.125
Length (in) 10.0
Tube Diameter (in) 1.25
Diameter (mm) 31.75
Wall Thickness (mm) 3.18
Tube Diameter (mm) 31.8
Length (mm) 254.0
Weight (kg) 0.57
Product Type Tubing
Material Steel
Product Function Robotic Tooling
Tube Size 1.25 in
DistributorGroup End Effectors
PublishedDate 1675190847000
Product Series PST
Torsional Twist .001° @ 100 ft-lb
Linear Deflection 0.9 mm (0.003") @ 50lb/12.00"
Back to Top