End Effectors
Destaco’s LWT-40M-1000 Series of lightweight tooling is designed with aircraft grade aluminum.

CPI-PST-1212-12

Visit Product Series:
CAD

Product Details Unit View:
Wall Thickness (in) 0.125
Weight (lb) 1.5
Tube Diameter (in) 1.25
Length (in) 12.0
Diameter (in) 1.25
Wall Thickness (mm) 3.18
Tube Diameter (mm) 31.8
Diameter (mm) 31.75
Weight (kg) 0.68
Length (mm) 304.8
Material Steel
Product Function Robotic Tooling
Product Series PST
Torsional Twist .001° @ 100 ft-lb
Linear Deflection 0.9 mm (0.003") @ 50lb/12.00"
Product Type Tubing
DistributorGroup End Effectors
Tube Size 1.25 in
PublishedDate 1675190517000
Back to Top