Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-RJM-150-45BBS
CPI-RJM-150-45BBS
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.77
Weight (lb)
2.7
Maximum Static Clamp Load (ft lb)
350
Maximum Static Clamp Load (Nm)
475
max_static_clamp_load_metric
475
Weight (kg)
1.23
Tube Diameter (mm)
45
Product Function
Robotic Tooling
Material
Aluminum
Tube Size
45B
Product Type
Gripper Mount
283-HTS_TARIFF_CODE
76109090
Product Series
RJM
DistributorGroup
End Effectors
Back to Top