End Effectors
Destaco’s CPI-RJM-78F-40S Series of spherical flange end mounts are designed 40 mm tubes.

CPI-RJM-78F-40S

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.54
Tube Diameter (in) 1.57
Maximum Static Clamp Load (ft lb) 150.0
Maximum Static Clamp Load (Nm) 203.0
Weight (kg) 0.7
max_static_clamp_load_metric 203.0
Tube Diameter (mm) 40
DistributorGroup End Effectors
Product Function Robotic Tooling
Material Aluminum
PublishedDate 1674588480000
Product Type Mount, Mid Flange
Tube Size 40 mm
Product Series RJM
Back to Top