Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-RMM-30B-DE
CPI-RMM-30B-DE
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
9
Weight (lb)
2.31
Tube Diameter (in)
1.18
Width (in)
4
Maximum Static Product Load (ft lb)
75
Width (mm)
101.6
max_static_product_load_metric
102
Maximum Static Product Load (Nm)
102
Tube Diameter (mm)
30
Weight (kg)
1.05
Length (mm)
228.6
Tube Size
30B
Product Type
Mid Mount
DistributorGroup
End Effectors
Material
Aluminum
Product Function
Robotic Tooling
Product Series
RMM
Back to Top