End Effectors
SAxx Single-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-SA10-100-075-03

Visit Product Series:
CAD

Product Details Unit View:
Apple Core (in) 0.75
Length (in) 3.31
Maximum Static Clamp Load (ft lb) 200
Weight (lb) 0.57
Tube Diameter (in) 1.00
Length (mm) 84.1
Tube Diameter (mm) 25.4
Apple Core (mm) 19
max_static_clamp_load_metric 271
Maximum Static Clamp Load (Nm) 271
Weight (kg) 0.26
Product Series SA
Tube Size 1.00 in
Apple Core Size 19
283-HTS_TARIFF_CODE 76109090
Material Aluminum
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Type Swivel Arm
Finish Silver
Back to Top