End Effectors
SAxx Single-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-SA10-100-100-07

Visit Product Series:
CAD

Product Details Unit View:
Tube Combinations (in) 1.00 / 1.00
Length (in) 2.5
Weight (lb) 1
Tube Diameter (in) 1.00
Length (mm) 63.6
Weight (kg) 0.45
Tube Diameter (mm) 25.4
Tube Combinations (mm) 25.4 / 25.4
Product Type Swivel Arm
Product Series SA
Product Function Robotic Tooling
Material Aluminum
DistributorGroup End Effectors
Finish Silver
Tube Size 1.00 in / 1.00 in
Back to Top