End Effectors
SAxx Single-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-SA10-100-100-08

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.00
Weight (lb) 1.09
Length (in) 2.5
Tube Combinations (in) 1.00 / 1.00
Length (mm) 63.6
Tube Diameter (mm) 25.4
Weight (kg) 0.5
Tube Combinations (mm) 25.4 / 25.4
Material Aluminum
Tube Size 1.00 in / 1.00 in
Finish Silver
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Series SA
Product Type Swivel Arm
Back to Top