Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SA25-25-19-50
CPI-SA25-25-19-50
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.75
Weight (lb)
0.46
Tube Diameter (in)
1.57
Maximum Static Clamp Load (ft lb)
200
Length (in)
2.38
Apple Core (mm)
19
Maximum Static Clamp Load (Nm)
271
Tube Diameter (mm)
40
Length (mm)
60.4
max_static_clamp_load_metric
271
Weight (kg)
0.21
283-HTS_TARIFF_CODE
76169990
Apple Core Size
19
DistributorGroup
End Effectors
283-COUNTRY_OF_ORIGIN
US
Tube Size
25 mm
Finish
Blue
Product Function
Robotic Tooling
Material
Aluminum
Product Series
SA
Product Type
Swivel Arm
Back to Top