Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SA25-25-25-75
CPI-SA25-25-25-75
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Combinations (in)
0.98 / 0.98
Length (in)
2.5
Weight (lb)
0.6
Tube Diameter (in)
0.98
Weight (kg)
0.27
Length (mm)
63.6
Tube Combinations (mm)
25 / 25
Tube Diameter (mm)
25
DistributorGroup
End Effectors
Material
Aluminum
Finish
Blue
Product Function
Robotic Tooling
Product Type
Swivel Arm
PublishedDate
1675366048000
Tube Size
25 mm / 25 mm
Product Series
SA
Back to Top