End Effectors
Destaco’s CPI-SA10-150-075-02 Series of single bolt swivel arms are used to mount venturi, bumpers, round locators, and proximity switches.

CPI-SA25-40-19-50

Visit Product Series:
CAD

Product Details Unit View:
Apple Core (in) 0.75
Weight (lb) 0.5
Length (in) 2.53
Tube Diameter (in) 1.57
Apple Core (mm) 19
Length (mm) 64.3
Tube Diameter (mm) 40
Weight (kg) 0.23
Apple Core Size 19
283-HTS_TARIFF_CODE 76169990
Product Function Robotic Tooling
Material Aluminum
Product Type Swivel Arm
DistributorGroup End Effectors
Finish Blue
Tube Size 40 mm
Product Series SA
Back to Top