Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SAP-18-BP
CPI-SAP-18-BP
PROX SWITCH MOUNT
Lightweight, high-strength, glass-filled nylon material
Mounting for 18 mm barrel proximity switches
Quick-change 19 mm apple-core design
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (oz)
1.0
Weight (g)
28.3
Diameter (mm)
18.0
Product Type
Apple Core Sensor Mount
DistributorGroup
End Effectors
Material
Nylon
PublishedDate
1723571699000
Product Function
Robotic Tooling
Product Series
SAP
Back to Top