Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SAP-54
CPI-SAP-54
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.3
Apple Core (in)
0.75
Apple Core (mm)
19
Sensor Diameter (mm)
54
Weight (kg)
0.136
Proximity Switch Size (mm)
54
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Apple Core Size
19
Product Type
Proximity Switch Mounts
Product Series
SAP
Back to Top