Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SC-10-10
CPI-SC-10-10
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Combinations (in)
1.00 / 1.00
Weight (lb)
0.6
Tube Diameter (in)
1.00
Maximum Static Clamp Load (ft lb)
120.0
Maximum Static Clamp Load (Nm)
162.0
Weight (kg)
0.27
Tube Diameter (mm)
25.4
Tube Combinations (mm)
25.4 / 25.4
max_static_clamp_load_metric
162.0
Tube Size
1.00 in / 1.00 in
Product Type
Clamp Block
Finish
Silver
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Product Series
SC
PublishedDate
1723571861242
Material
Aluminum
Back to Top