Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SC-25-25-BL
CPI-SC-25-25-BL
BLUE ANODIZED VERSION OF THE CPI-SC-25-25 (ALL METRIC)
Single Bolt Clamp Block for 25 mm tube to 25 mm tube
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
120.0
Tube Diameter (in)
0.98
Weight (lb)
0.6
Tube Combinations (in)
0.98 / 0.98
Tube Combinations (mm)
25 / 25
Maximum Static Clamp Load (Nm)
162.0
max_static_clamp_load_metric
162.0
Weight (kg)
0.27
Tube Diameter (mm)
25
Tube Size
25 mm / 25 mm
DistributorGroup
End Effectors
Finish
Silver
Product Series
SC
Material
Aluminum
PublishedDate
1723572140000
Product Function
Robotic Tooling
Product Type
Clamp Block
Back to Top