Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SC-25-25
CPI-SC-25-25
SINGLE BOLT CLAMPBLOCK 25MM-25MM
Single Bolt Clamp Block for 25 mm tube to 25 mm tube
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
0.98
Maximum Static Clamp Load (ft lb)
120.0
Tube Combinations (in)
0.98 / 0.98
Weight (lb)
0.6
max_static_clamp_load_metric
162.0
Maximum Static Clamp Load (Nm)
162.0
Tube Combinations (mm)
25 / 25
Weight (kg)
0.27
Tube Diameter (mm)
25
Product Type
Clamp Block
PublishedDate
1723572088000
Tube Size
25 mm / 25 mm
Product Function
Robotic Tooling
Finish
Silver
Product Series
SC
DistributorGroup
End Effectors
283-HTS_TARIFF_CODE
76109090
Material
Aluminum
Back to Top