Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SCM-40-G14-NR
CPI-SCM-40-G14-NR
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.748
Weight (oz)
8
Travel (in)
1.57
Travel (mm)
40
Apple Core (mm)
19
Weight (g)
227
Imperial or Metric Product
Metric
DistributorGroup
End Effectors
Product Series
SCM
Vacuum Port
3/8 G
Product Function
Robotic Tooling
Apple Core Size
19
Mount Thread
3/8 G
Product Type
Apple Core
283-HTS_TARIFF_CODE
76109090
283-COUNTRY_OF_ORIGIN
GB
Back to Top