Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SCM-75-G14-NR
CPI-SCM-75-G14-NR
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.748
Weight (oz)
12
Travel (in)
2.95
Travel (mm)
75
Weight (g)
340
Imperial or Metric Product
Metric
Apple Core (mm)
19
Mount Thread
3/8 G
Apple Core Size
19
DistributorGroup
End Effectors
Product Series
SCM
Product Type
Apple Core
283-HTS_TARIFF_CODE
76109090
Vacuum Port
3/8 G
Product Function
Robotic Tooling
Back to Top