Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SCM10-400E
CPI-SCM10-400E
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Travel (in)
4
Post Diameter
1
Weight (lb)
1.16
Travel (mm)
101.6
Imperial or Metric Product
Imperial
Weight (kg)
0.53
DistributorGroup
End Effectors
Mount Thread
3/8 NPT
Product Series
SCM
Product Type
Extension (1.00")
Vacuum Port
3/8 NPT
Product Function
Robotic Tooling
Back to Top