Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SCMA-050M
CPI-SCMA-050M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Travel (in)
1.97
Apple Core (in)
0.748
Weight (lb)
1.06
Apple Core (mm)
19
Weight (kg)
0.48
Travel (mm)
50
Imperial or Metric Product
Metric
Product Series
SCM
Product Type
Apple Core
DistributorGroup
End Effectors
Product Function
Robotic Tooling
283-HTS_TARIFF_CODE
84799070
Apple Core Size
19
Mount Thread
3/8 G
Vacuum Port
3/8 G
Back to Top