Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SCMA-100M
CPI-SCMA-100M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.748
Travel (in)
3.94
Weight (lb)
1.16
Imperial or Metric Product
Metric
Apple Core (mm)
19
Weight (kg)
0.53
Travel (mm)
100
Apple Core Size
19
283-HTS_TARIFF_CODE
40169991
DistributorGroup
End Effectors
Vacuum Port
3/8 G
Product Type
Apple Core
Product Function
Robotic Tooling
Mount Thread
3/8 G
Product Series
SCM
Back to Top